CRV1D1212SC

12V, 3kVDC Isolated 1W dual output, DC/DC Converters, 10.8 - 13.2V input
CRV1D1212SC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6.00 x 10.00
Efficiency (%) 81
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.042
Output Current 2 (A) -0.042
Input Current (mA) 111
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 5
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 6
RoHS 6 Yes
Series Headline 3kVDC Isolated 1W Single & Dual Output DC-DC converters
Series Description The CRV1 series of industrial temperature range DC/DC converters are the standard buliding blocks for on-board distributed power systems. They are ideally suited for providing local supplies on control system boards with the dded benefit of 3kVDC galvanic isolation to reduce switching noise. Available in SIP package with dual and single output pinout. All of the rated power may be drawn from a single pin provided the total loaddoes not exceed 1 watt.
Total Output Power (W) 1
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.236 x 0.394
Dimensions (mm)
19.50 x 6.00 x 10.00
Efficiency (%)
81
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.042
Output Current 2 (A)
-0.042
Input Current (mA)
111
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
5
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
6
RoHS 6
Yes
Series Headline
3kVDC Isolated 1W Single & Dual Output DC-DC converters
Series Description
The CRV1 series of industrial temperature range DC/DC converters are the standard buliding blocks for on-board distributed power systems. They are ideally suited for providing local supplies on control system boards with the dded benefit of 3kVDC galvanic isolation to reduce switching noise. Available in SIP package with dual and single output pinout. All of the rated power may be drawn from a single pin provided the total loaddoes not exceed 1 watt.
Total Output Power (W)
1
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
12