CRR1S0505SC

5V 200mA, Isolated 1W Single Output 1kVDC, DC-DC Converter, 4.4-5.5V Input
CRR1S0505SC
Input Voltage Range (V) 4.4 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6 x 10
Efficiency (%) 69
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.2
Input Current (mA) 290
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 14
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 6
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC-DC converter
Series Description The CRR1 series of industrial temperature range DC/DC converters is the standard building block for on-board distributed power systems. It is ideally suited for providing single rail supplies on primarily digital boards with the added benefit of galvanic isolation to reduce switching noise. Surface mount technology and advanced packaging materials produce rugged reliable performance over an extended temperature range from -40°C to 85°C.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.4 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.236 x 0.394
Dimensions (mm)
19.50 x 6 x 10
Efficiency (%)
69
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.2
Input Current (mA)
290
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
14
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
6
RoHS 6
Yes
Series Headline
Isolated 1W Single Output DC-DC converter
Series Description
The CRR1 series of industrial temperature range DC/DC converters is the standard building block for on-board distributed power systems. It is ideally suited for providing single rail supplies on primarily digital boards with the added benefit of galvanic isolation to reduce switching noise. Surface mount technology and advanced packaging materials produce rugged reliable performance over an extended temperature range from -40°C to 85°C.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5