CRL2S1205SC

5V 400mA, Isolated 2W Single Output DC-DC Converter 1kVDC, 10.8-13.2V Input
CRL2S1205SC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.551 x 0.295 x 0.394
Dimensions (mm) 14 x 7.50 x 10
Efficiency (%) 81
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.4
Input Current (mA) 207
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 5
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 76
RoHS 6 Yes
Series Headline Isolated 2W Single Output DC-DC Converters
Series Description The CRL2 series of DC-DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 2 watt output at 85°C. Pin compatibility with the NME and LME ensures ease of upgradeability.
Total Output Power (W) 2
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.551 x 0.295 x 0.394
Dimensions (mm)
14 x 7.50 x 10
Efficiency (%)
81
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.4
Input Current (mA)
207
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
5
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
76
RoHS 6
Yes
Series Headline
Isolated 2W Single Output DC-DC Converters
Series Description
The CRL2 series of DC-DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 2 watt output at 85°C. Pin compatibility with the NME and LME ensures ease of upgradeability.
Total Output Power (W)
2
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
12