CRE1S0305S3C

5V 200mA, Isolated 1W single Output DC-DC Converter 3kVDC, 2.97-3.63V Input
CRE1S0305S3C
Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.454 x 0.240 x 0.294
Dimensions (mm) 11.53 x 6.10 x 7.46
Efficiency (%) 75
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.2
Input Current (mA) 400
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 12
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline Isolated 1W Single Output Isolated DC-DC Converters
Series Description The CRE1 series are a cost effective 1W DC-DC converter series, in industry standard packages with industry standard pinout. Popular input and output voltages are available. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 1 watt output at 85°C.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
2.97 to 3.63
Design Origin
Murata Power Solutions
Dimensions (inch)
0.454 x 0.240 x 0.294
Dimensions (mm)
11.53 x 6.10 x 7.46
Efficiency (%)
75
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.2
Input Current (mA)
400
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
12
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
15
RoHS 6
Yes
Series Headline
Isolated 1W Single Output Isolated DC-DC Converters
Series Description
The CRE1 series are a cost effective 1W DC-DC converter series, in industry standard packages with industry standard pinout. Popular input and output voltages are available. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 1 watt output at 85°C.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
3.3