cPCI325D-10xC

The CPCI325D-10xC is a 325 Watt, CompactPCI AC/DC power supply with IPMI interface, operating from 48V input for hot-swap redundant application
cPCI325D-10xC
Total Output Power (W) 325
Input Voltage Range (V) 40 to 72
Output Voltage 1 (V) 5V
Output Voltage 2 (V) 3.3
Output Voltage 3 (V) 12
Efficiency (%) 80
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 3U x 8HP
Dimensions (mm) 3U x 8HP
Output Current (A) 30a
Output Current 2 (A) 40
Output Current 3 (A) 5
Isolation (Vdc) 1500
PARD (typical) 48
Quality EN 60950-1/UL 60950-1, CE (LVD)
RoHS 6 Yes
Total Output Power (W)
325
Input Voltage Range (V)
40 to 72
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
3.3
Output Voltage 3 (V)
12
Efficiency (%)
80
Operating Temp. Range (C)
0 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
3U x 8HP
Dimensions (mm)
3U x 8HP
Output Current (A)
30a
Output Current 2 (A)
40
Output Current 3 (A)
5
Isolation (Vdc)
1500
PARD (typical)
48
Quality
EN 60950-1/UL 60950-1, CE (LVD)
RoHS 6
Yes