CMR0512S3C

±12V ±31mA, Isolated 0.75W Dual Output 3kVDC, DC-DC Converter, 4.5 - 5.5V Input
CMR0512S3C
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6.00 x 10.00
Efficiency (%) 78
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.031
Output Current 2 (A) -0.031
Input Current (mA) 192
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 6
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 6.7
RoHS 6 Yes
Series Headline Isolated 0.75W Single and Dual Output Isolated DC-DC Converters
Series Description The CMR series are a cost effective 0.75W DC-DC converter series, in an industry standard package with industry standard pinouts., Popular input and output voltages are available as a lower power alternative to a 1W DC-DC converter. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperatur range guarantees startup from -40°C and full 0.75 watt output at 85°C.
Total Output Power (W) 0.75
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.236 x 0.394
Dimensions (mm)
19.50 x 6.00 x 10.00
Efficiency (%)
78
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.031
Output Current 2 (A)
-0.031
Input Current (mA)
192
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
6
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
6.7
RoHS 6
Yes
Series Headline
Isolated 0.75W Single and Dual Output Isolated DC-DC Converters
Series Description
The CMR series are a cost effective 0.75W DC-DC converter series, in an industry standard package with industry standard pinouts., Popular input and output voltages are available as a lower power alternative to a 1W DC-DC converter. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperatur range guarantees startup from -40°C and full 0.75 watt output at 85°C.
Total Output Power (W)
0.75
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
5