CME0512SC

12V 63mA, Isolated 0.75W Single Output 1kVDC, DC-DC Converter, 4.5-5.5V Input
CME0512SC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.45 x 0.236 x 0.393
Dimensions (mm) 11.48 x 6.00 x 10.00
Efficiency (%) 77
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.063
Input Current (mA) 195
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 7
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 20
RoHS 6 Yes
Series Headline Isolated 0.75W Single Output Isolated DC-DC Converters
Series Description The CME series are a cost effective 0.75W DC/DC converter series, in industry standard packages with industry standard pinout., Popular input and output voltages are available as a lower power alternative to a 1W DC/DC converter. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 0.75 watt output at 85°C.
Total Output Power (W) 0.75
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.45 x 0.236 x 0.393
Dimensions (mm)
11.48 x 6.00 x 10.00
Efficiency (%)
77
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.063
Input Current (mA)
195
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
7
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
20
RoHS 6
Yes
Series Headline
Isolated 0.75W Single Output Isolated DC-DC Converters
Series Description
The CME series are a cost effective 0.75W DC/DC converter series, in industry standard packages with industry standard pinout., Popular input and output voltages are available as a lower power alternative to a 1W DC/DC converter. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 0.75 watt output at 85°C.
Total Output Power (W)
0.75
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
5