CME0303S3C

3.3V 227mA, Isolated 0.75W Single Output 3kVDC, DC-DC Converter, 2.97-3.63V Input
CME0303S3C
Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.45 x 0.236 x 0.293
Dimensions (mm) 11.48 x 6.00 x 7.46
Efficiency (%) 73
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.227
Input Current (mA) 300
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 12
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline Isolated 0.75W Single Output Isolated DC-DC Converters
Series Description The CME series are a cost effective 0.75W DC/DC converter series, in industry standard packages with industry standard pinout., Popular input and output voltages are available as a lower power alternative to a 1W DC/DC converter. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 0.75 watt output at 85°C.
Total Output Power (W) 0.75
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
2.97 to 3.63
Design Origin
Murata Power Solutions
Dimensions (inch)
0.45 x 0.236 x 0.293
Dimensions (mm)
11.48 x 6.00 x 7.46
Efficiency (%)
73
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.227
Input Current (mA)
300
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
12
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
15
RoHS 6
Yes
Series Headline
Isolated 0.75W Single Output Isolated DC-DC Converters
Series Description
The CME series are a cost effective 0.75W DC/DC converter series, in industry standard packages with industry standard pinout., Popular input and output voltages are available as a lower power alternative to a 1W DC/DC converter. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 0.75 watt output at 85°C.
Total Output Power (W)
0.75
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
3.3