BWR-5/500-D24-C

Not Recommended for new design
BWR-5/500-D24-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 1 x 0.45
Dimensions (mm) 25.4 x 25.4 x 11.43
Efficiency (%) 78
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 0.5
Output Current 2 (A) -0.5
Input Current (mA) 25/282
Isolation (Vdc) 1000
Line Regulation Max (%) 2
Load Regulation Max (%) 2
Operating Temp. Range (C) -25 to 65
Quality All models are certified to UL1950, CSA 22.2 No. 950 and IEC950.
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline M I N I A T U R E , 5 WA T T D C / D C C O N V E R T E R S
Series Description Not Recommended For New Designs
Total Output Power (W) 5
Output Voltage 1 (V) 5V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 1 x 0.45
Dimensions (mm)
25.4 x 25.4 x 11.43
Efficiency (%)
78
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
0.5
Output Current 2 (A)
-0.5
Input Current (mA)
25/282
Isolation (Vdc)
1000
Line Regulation Max (%)
2
Load Regulation Max (%)
2
Operating Temp. Range (C)
-25 to 65
Quality
All models are certified to UL1950, CSA 22.2 No. 950 and IEC950.
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
M I N I A T U R E , 5 WA T T D C / D C C O N V E R T E R S
Series Description
Not Recommended For New Designs
Total Output Power (W)
5
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
24