BWR-15/330-D12A-C

Not Recommended for New Design
BWR-15/330-D12A-C
Input Voltage Range (V) 9 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.375
Dimensions (mm) 25.4 x 50.8 x 9.53
Efficiency (%) 84
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 0.33
Output Current 2 (A) -0.33
Input Current (mA) 25/980
Isolation (Vdc) 1500
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.2
Operating Temp. Range (C) -40 to 65
Quality Qual tested; HALT tested; EMC tested. Designed to meet UL/EN60950.
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline 7 - 1 0 W, D u a l O u t p u t D C / D C C o n v e r t e r s
Series Description Not Recommended For New Designs
Total Output Power (W) 10
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.375
Dimensions (mm)
25.4 x 50.8 x 9.53
Efficiency (%)
84
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
0.33
Output Current 2 (A)
-0.33
Input Current (mA)
25/980
Isolation (Vdc)
1500
Line Regulation Max (%)
0.15
Load Regulation Max (%)
0.2
Operating Temp. Range (C)
-40 to 65
Quality
Qual tested; HALT tested; EMC tested. Designed to meet UL/EN60950.
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
7 - 1 0 W, D u a l O u t p u t D C / D C C o n v e r t e r s
Series Description
Not Recommended For New Designs
Total Output Power (W)
10
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
12