BWR-12/830-D12A-C

Not Recommended for new design
BWR-12/830-D12A-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2 x 2 x 0.45
Dimensions (mm) 50.8 x 50.8 x 11.43
Efficiency (%) 83
Form Factor 2 x 2
Mounting Type Through Hole
Output Current (A) 0.83
Output Current 2 (A) -0.83
Input Current (mA) 30/1000
Isolation (Vdc) 1500
Line Regulation Max (%) 0.3
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 60
Quality Qual tested; HALT tested; EMC tested. Designed to meet UL/EN60950.
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline 1 5 - 2 0 W, D u a l O u t p u t D C / D C C o n v e r t e r s
Series Description Not Recommended For New Designs
Total Output Power (W) 20
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2 x 2 x 0.45
Dimensions (mm)
50.8 x 50.8 x 11.43
Efficiency (%)
83
Form Factor
2 x 2
Mounting Type
Through Hole
Output Current (A)
0.83
Output Current 2 (A)
-0.83
Input Current (mA)
30/1000
Isolation (Vdc)
1500
Line Regulation Max (%)
0.3
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 60
Quality
Qual tested; HALT tested; EMC tested. Designed to meet UL/EN60950.
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
1 5 - 2 0 W, D u a l O u t p u t D C / D C C o n v e r t e r s
Series Description
Not Recommended For New Designs
Total Output Power (W)
20
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
24