BWR-12/725-D24A-C

Not Recommended for New Design
BWR-12/725-D24A-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.465
Dimensions (mm) 25.4 x 50.8 x 11.81
Efficiency (%) 85
Form Factor 1 x 2
Mounting Type Through Hole
Output Current (A) 0.725
Output Current 2 (A) -0.725
Input Current (mA) 127/850
Isolation (Vdc) 1500
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 100
Quality Qual tested; HALT tested; EMC tested. IEC/EN/UL60950 certified
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline 15-17W, Dual Output DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 17
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.465
Dimensions (mm)
25.4 x 50.8 x 11.81
Efficiency (%)
85
Form Factor
1 x 2
Mounting Type
Through Hole
Output Current (A)
0.725
Output Current 2 (A)
-0.725
Input Current (mA)
127/850
Isolation (Vdc)
1500
Line Regulation Max (%)
0.5
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 100
Quality
Qual tested; HALT tested; EMC tested. IEC/EN/UL60950 certified
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
15-17W, Dual Output DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
17
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
24