BWR-12/125-D48-C

Not Recommended for New Design
BWR-12/125-D48-C
Input Voltage Range (V) 18 to 72
Design Origin Murata Power Solutions
Dimensions (inch) 0.8 x 1.25 x 0.45
Dimensions (mm) 20.32 x 31.75 x 11.43
Efficiency (%) 80
Form Factor 0.8 x 1.25
Mounting Type Through Hole
Output Current (A) 0.125
Output Current 2 (A) -0.125
Input Current (mA) 10/81
Isolation (Vdc) 1000
Line Regulation Max (%) 0.5
Load Regulation Max (%) 1
Operating Temp. Range (C) -25 to 75
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline 3 Watt, Dual Output DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 3
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 72
Design Origin
Murata Power Solutions
Dimensions (inch)
0.8 x 1.25 x 0.45
Dimensions (mm)
20.32 x 31.75 x 11.43
Efficiency (%)
80
Form Factor
0.8 x 1.25
Mounting Type
Through Hole
Output Current (A)
0.125
Output Current 2 (A)
-0.125
Input Current (mA)
10/81
Isolation (Vdc)
1000
Line Regulation Max (%)
0.5
Load Regulation Max (%)
1
Operating Temp. Range (C)
-25 to 75
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
3 Watt, Dual Output DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
3
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
48