BPM15-050-Q48-C

±5V, ±1500mA, Dual Output Isolated 1"x1" DC-DC Converter, 18-75V Input Range, Through-Hole
BPM15-050-Q48-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.0 x 1.0 x 0.40
Dimensions (mm) 25.4 x 25.4 x 10.16
Efficiency (%) 81.4
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 1.5
Output Current 2 (A) -1.5
Input Current (mA) 50/384
Isolation (Vdc) 1600
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated Wide Input Bipolar 15-Watt DC/DC Converters
Series Description The BPM15 series offers high output current (up to ±1.5 Amps) in an industry standard 1"x1” metal package requiring no heat sink for most applications. The BPM15 series delivers fixed DC output voltage up to 15 Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W) 15
Output Voltage 1 (V) 5V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.0 x 1.0 x 0.40
Dimensions (mm)
25.4 x 25.4 x 10.16
Efficiency (%)
81.4
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
1.5
Output Current 2 (A)
-1.5
Input Current (mA)
50/384
Isolation (Vdc)
1600
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated Wide Input Bipolar 15-Watt DC/DC Converters
Series Description
The BPM15 series offers high output current (up to ±1.5 Amps) in an industry standard 1"x1” metal package requiring no heat sink for most applications. The BPM15 series delivers fixed DC output voltage up to 15 Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W)
15
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
48