BEI15-050-Q12P-C

±5V, ±1500mA, Dual Output Isolated 1"x1" DC-DC Converter, 9-36V Input Range, Positive Logic, Through-Hole
BEI15-050-Q12P-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.96 x 1.1 x 0.33
Dimensions (mm) 24.4 x 27.9 x 8.4
Efficiency (%) 84.5
Form Factor 1 x 1
Mounting Type Through Hole
Output Current (A) 1.5
Output Current 2 (A) -1.5
Input Current (mA) 30/730
Isolation (Vdc) 2000
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated Wide Input Bipolar 15-Watt DC/DC Converters
Series Description The BEI15 series offers high output current (up to ±1.5 Amps) in an industry standard 1"x1” open-frame package requiring no heat sink for most applications. The BEI15 series delivers fixed DC output voltage up to 15 Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W) 15
Output Voltage 1 (V) 5V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.96 x 1.1 x 0.33
Dimensions (mm)
24.4 x 27.9 x 8.4
Efficiency (%)
84.5
Form Factor
1 x 1
Mounting Type
Through Hole
Output Current (A)
1.5
Output Current 2 (A)
-1.5
Input Current (mA)
30/730
Isolation (Vdc)
2000
Line Regulation Max (%)
0.25
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements.
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Isolated Wide Input Bipolar 15-Watt DC/DC Converters
Series Description
The BEI15 series offers high output current (up to ±1.5 Amps) in an industry standard 1"x1” open-frame package requiring no heat sink for most applications. The BEI15 series delivers fixed DC output voltage up to 15 Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems.
Total Output Power (W)
15
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
24