78SRH-3.3/2-C

3.3V, 2 Amp, Single Output, Non-Isolated DC/DC Converter with 8-32V Input Range (Horizontal)
78SRH-3.3/2-C
Input Voltage Range (V) 8 to 32
Design Origin Murata Power Solutions
Dimensions (inch) 0.8 x 0.85 x 0.33
Dimensions (mm) 20.3 x 21.6 x 8.4
Efficiency (%) 92
Form Factor SIP
Mounting Type Horizontal Mount Through Hole
Package Style SIP
Output Current (A) 2
Line Regulation Max (%) 0.3
Load Regulation Max (%) 0.2
Operating Temp. Range (C) -40 to 70
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline 2 Amp, 3.3V & 5V Output, High Effi ciency, Synchronous Switching Regulators
Series Description Non-isolated Switching Regulator DC-DC
Total Output Power (W) 6.6
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
8 to 32
Design Origin
Murata Power Solutions
Dimensions (inch)
0.8 x 0.85 x 0.33
Dimensions (mm)
20.3 x 21.6 x 8.4
Efficiency (%)
92
Form Factor
SIP
Mounting Type
Horizontal Mount Through Hole
Package Style
SIP
Output Current (A)
2
Line Regulation Max (%)
0.3
Load Regulation Max (%)
0.2
Operating Temp. Range (C)
-40 to 70
Ripple and Noise (mV pk-pk)
50
RoHS 6
Yes
Series Headline
2 Amp, 3.3V & 5V Output, High Effi ciency, Synchronous Switching Regulators
Series Description
Non-isolated Switching Regulator DC-DC
Total Output Power (W)
6.6
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
12