ICF0184V1PC

ICF0184V1PC
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.57
Dimensions (mm) 58.4 x 36.8 x 14.5
Efficiency (%) 95.4
Form Factor Full Brick
Mounting Type Through Hole
Output Current (A) 84
Input Current (mA) 92000
Isolation (Vdc) 2250
Line Regulation Max (%) 0.05
Load Regulation Max (%) 0.05
Operating Temp. Range (C) -40 to 105
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 120
RoHS 6 Yes
Series Headline Wide input 1000W Isolated DC-DC converter in an encased full-brick package
Series Description The ICF series can deliver 1000W of power at 24V regulated output, in an industry standard Full Brick size package. The converters have been designed to operate over a wide input voltage range of 9-36V. The output voltage is fully isolated from the input, allowing the output to be positive or negative polarity and with various ground connections. The enclosed half brick package meets the most rigorous performance standards for mobile (12Vin), process control (24Vin), COTS (28Vin) and higher Vin applications.
Total Output Power (W) 1000
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 14
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 1.45 x 0.57
Dimensions (mm)
58.4 x 36.8 x 14.5
Efficiency (%)
95.4
Form Factor
Full Brick
Mounting Type
Through Hole
Output Current (A)
84
Input Current (mA)
92000
Isolation (Vdc)
2250
Line Regulation Max (%)
0.05
Load Regulation Max (%)
0.05
Operating Temp. Range (C)
-40 to 105
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
120
RoHS 6
Yes
Series Headline
Wide input 1000W Isolated DC-DC converter in an encased full-brick package
Series Description
The ICF series can deliver 1000W of power at 24V regulated output, in an industry standard Full Brick size package. The converters have been designed to operate over a wide input voltage range of 9-36V. The output voltage is fully isolated from the input, allowing the output to be positive or negative polarity and with various ground connections. The enclosed half brick package meets the most rigorous performance standards for mobile (12Vin), process control (24Vin), COTS (28Vin) and higher Vin applications.
Total Output Power (W)
1000
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
14