Global Website         News         Investor Relations         Careers         Contact Us

UWE-12/10-Q48NB-C

12V, 10A, Single Output Isolated 1/8 Brick DC/DC Converter, 18-75V Input Range, Negative polarity, Baseplate

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

UWE-12/10-Q48NB-C

Technical Information

Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.5
Dimensions (mm) 58.42 x 22.86 x 12.8
Efficiency (%) 91.5
Form Factor 1/8 Brick
Output Current (A) 10
Input Current (mA) 110/2732
Isolation (Vdc) 2250
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.075
Operating Temp. Range (C) -40 to 85
Quality These devices are designed to meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. Q48 models are CE marked (meet the requirements of LVD).
Ripple Noise (mV pk-pk) 115
RoHS 6 Yes
Series Headline Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Series Description With dimensions of only 2.3 x 0.9 x 0.39 inches, the UWE series open frame DC/DC converters deliver up to 120 Watts in an industry-standard “eighth-brick” through-hole package. This format can plug directly into quarter-brick pin outs. Several standard fi xed-output voltages from 3.3 Vdc to 12 Vdc assure compatibility in embedded equipment, CPU cards and instrument subsystems. The extended 4-to-1 input voltage range (18-75V) is ideal for battery-powered, telecom or portable applications. Very high effi ciency means no fans or temperature deratings in many applications. An optional baseplate extends operation into most conceivable environments.

The synchronous rectifi er design uses the maximum available duty cycle for greatest effi ciency and low power dissipation with no reverse output conduction. These devices deliver low output noise, tight line/load regulation, stable no-load operation and fast load step response. All units are precision assembled in a highly automated facility with ISOtraceable manufacturing quality standards. Isolation of 2250 Volts assures safety and fully differential (fl oating) operation for greatest application fl exibility. On-board Sense inputs compensate for line voltage errors at high output currents. Outputs are trimmable within ±10% of nominal voltage.

A wealth of protection features prevents damage to both the converter and outside circuits. Inputs are protected from under voltage and outputs feature short circuit protection, over current and over temperature shut down. Overloads automatically recover using the “hiccup” technique upon fault removal. The UWE is certifi ed to standard safety and EMI/RFI approvals. All units meet RoHS-6 hazardous materials compliance.

Total Output Power (W) 120
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 48