Global Website         News         Investor Relations         Careers         Contact Us

ULS-6.5/15-D48P-C

98 Watt, 6.5V Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V Input Range, Positive Logic, Through-hole

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

ULS-6.5/15-D48P-C

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.3 x 0.89 x 0.4
Dimensions (mm) 33 x 22.9 x 10.2
Efficiency (%) 93
Form Factor 1/16 Brick
Mounting Type Horizontal Mount Through Hole
Package Style Through Hole
Output Current (A) 15
Input Current (mA) 41/2180
Isolation (Vdc) 2250
Line Regulation Max (%) 0.125
Load Regulation Max (%) 0.125
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated, High Density, Sixteenth-Brick
Series Description The ULS-6.5/15-D48N-C is a 98 Watt, 6.5V out, isolated 1/16 brick DC-DC converter with a 36-75V Input Voltage Range, Negative Logic On/Off control and in a through-hole open-frame package.
Total Output Power (W) 98
Output Voltage 1 (V) 6.5
Input Voltage Nominal (V) 48