Global Website         News         Investor Relations         Careers         Contact Us

ULS-5/12-D48N-C

5V, 12A, Single Output Isolated 1/16 Brick DC/DC Converter, 36-75V Input Range, Negative Polarity, Through-Hole

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

ULS-5/12-D48N-C

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.3 x 0.9 x 0.4
Dimensions (mm) 33 x 22.9 x 10.2
Efficiency (%) 90
Form Factor 1/16 Brick
Output Current (A) 12
Input Current (mA) 40/1390
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline Sixteenth-brick DOSA-Compatible, Isolated DC/DC Converters
Series Description The ULS 60W series offers high output current (up to 20 Amps) in an industry standard “sixteenth brick” package requiring no heat sink for most applications. The ULS 60W series delivers fixed DC output voltages up to 60 Watts (5V @ 12A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 60
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 48