Global Website         News         Investor Relations         Careers         Contact Us

ULQ-5/15-D24P-C

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

ULQ-5/15-D24P-C

Technical Information

Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.35 x 2.22 x 0.375
Dimensions (mm) 34.3 x 56.4 x 9.53
Efficiency (%) 91
Form Factor 1/4 Brick
Output Current (A) 15
Input Current (mA) 50/3500
Isolation (Vdc) 2000
Operating Temp. Range (C) -40 to 105
Quality UL/IEC/EN60950-1 safety approvals.
Ripple Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline Single Output, Low-Profi le, Quarter-Brick 8-25 Amp Isolated DC/DC Converters
Total Output Power (W) 75
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 24