Global Website         News         Investor Relations         Careers         Contact Us

UEI15-033-Q48P-C

15 Watt, 3.3V, Single Output Isolated DC/DC Converter, Wide 18-75V Input Range, 1x1 package, Positive Polarity

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

UEI15-033-Q48P-C

Technical Information

Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 0.96 x 1.1 x 0.33
Dimensions (mm) 24.4 x 27.9 x 8.4
Efficiency (%) 88.8
Form Factor 1 x 1
Output Current (A) 5
Input Current (mA) 24/400
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. Q48 models are CE marked (meet the requirements of LVD).
Ripple Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Isolated Wide Input Range 15-Watt DC/DC Converters
Series Description Featuring a full 15 Watt or greater output in one square inch of board area, the UEI series isolated DC/DC converter family offers effi cient regulated DC power for printed circuit board mounting.
Total Output Power (W) 16.5
Output Voltage 1 (V) 3.3
Input Voltage Nominal (V) 48