Global Website         News         Investor Relations         Careers         Contact Us

UEE-3.3/15-D48NH-C

50 Watt, 3.3V Single Output Isolated DC/DC Converter, 36-75V Input Range, 1/8 Brick, Negative polarity, Conformal coating

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

UEE-3.3/15-D48NH-C

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.37
Dimensions (mm) 58.4 x 22.9 x 9.4
Efficiency (%) 90
Form Factor 1/8 Brick
Output Current (A) 15
Input Current (mA) 30/1150
Isolation (Vdc) 2250
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.1
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple Noise (mV pk-pk) 70
RoHS 6 Yes
Series Headline Isolated, High-Density, Eighth-Brick DOSA Low Profi le DC/DC Converters
Series Description The UEE 50W series offers high output current (up to 15 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UEE 50W series delivers fixed DC output voltages up to 50 Watts (3.3V @ 15A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 50
Output Voltage 1 (V) 3.3
Input Voltage Nominal (V) 48