Global Website         News         Investor Relations         Careers         Contact Us

UCQ-5/20-D48NB-C

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

UCQ-5/20-D48NB-C

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.45 x 2.3 x 0.5
Dimensions (mm) 36.9 x 58.4 x 12.7
Efficiency (%) 93
Form Factor 1/4 Brick
Output Current (A) 20
Input Current (mA) 80/2240
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple Noise (mV pk-pk) 35
RoHS 6 Yes
Series Headline Low-Profi le, Quarter Brick, 8.3-40 Amp Isolated DC/DC Converters
Total Output Power (W) 100
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 48