Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 20W
Vin(V) 9V to 36V
Vin(V)typ 24V
Vout(V) 5V
Vout(V)typ 5V
Isolation Voltage (V) 1500V
Efficiency (%) 82%
Size(mm)W 50.8mm
Size(mm)L 50.8mm
Size(mm)T 11.43mm
Operatingtemperature(degC) -40℃ to 55℃
Outputs (#) 3
Iout(A)Max 3A
Form 2 x 2
Package DIP
Productseries TWR
Product Series Features 20W, Triple Output DC-DC Converters
Iout2(A)Max 0.5A
Vout2 (V) 12V
Vout2 (V)typ 12V
Iout3(A)Max -0.5A
Vout3 (V) -12V
Vout3 (V)typ -12V
Brand Murata Power Solutions

Murata Icon X Features

Not Recommended for new design

Download a PDF file of this page

Details