Global Website         News         Investor Relations         Careers         Contact Us

S020-1220120-FB

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

S020-1220120-FB

Technical Information

Input Voltage Range (V) 10.8 to 12.6
Design Origin Murata Power Solutions
Dimensions (inch) 1.7 x 0.45 x 0.79
Efficiency (%) 93
Package Style SIP
Output Current (A) 20
Operating Temp. Range (C) 0 to 50
Total Output Power (W) 55
Output Voltage 1 (V) Programmable / Range 1.2 to 5.0
Input Voltage Nominal (V) 12