Global Website         News         Investor Relations         Careers         Contact Us

RoHS Compliance

We have detected anomalies with some RoHS Certificate generated between May 20 and June 12, 2015. These certificates are void. Please re-download.

 

Product Environmental Compliance Policy:

Unless otherwise stated in the datasheet or specification provided to customer, all Murata Power products:

  • Are compliant with threshold requirements of European Union’s Restriction on the Use of Hazardous Substances Directive, 2002/95/EC (RoHS) as well as the recast Directive 2011/65/EU (RoHS2).
  • Meet requirements for the China Management Methods for controlling Pollution by Electronic Information Products (China RoHS)
  • Do not contain any of the Restriction, Evaluation, Authorization and Restriction of Chemicals (EU REACH) substances of very high concern (SVHC) above the regulatory threshold of 0.1%.
  • Do not exceed IEC62474 (formerly JIG101) criteria 1 restricted substances threshold.

All non-RoHS-EC compliant products will be treated as modified-standard products which are shipped as Non-Cancelable & Non-Returnable. This affects new orders as well as existing scheduled orders. Non-RoHS-EC products will be quoted on a case-by-case basis.


Position Statement on China Standard SJ/T11364-2006:

The Chinese government's Ministry of Information Industry has been formulating their Reduction of Hazardous Substances legislation, which will become effective on March 1, 2007.

The products identified in this data sheet comply with the requirements of China Marking Standard SJ/T11364-2006. The Hazardous Substance Table (HST) for this product is outlined below, along with the Environment Friendly Use Period (EFUP).

RoHS 有毒有害物质或元素
Hazardous Substance

Pb

Hg

Cd
六价铬
Cr6+
多溴联苯
PBB
多溴二苯醚
PBDE
电路模块
Circuit Modules
X O O O O O
金属部件
Metal Parts
O O O O O O
电缆及电缆组件
Cable Assemblies
O O O O O O
塑料和聚合物部件
Plastic Parts
O O O O O O
O 表示该有毒有害物质在该部件所有均质材料中的含量均在the SJ/T 11363-2006 标准规定的限量要求以下
Indicates that the concentration of the hazardous substance is below the threshold defined in the SJ/T 363-2006 standard.
 
X 表示该有毒有害物质至少在该部件的某一均质材料中的含量超出the SJ/T11363-2006 标准规定的限量要求。
Indicates that the concentration of the hazardous substance may be above the threshold defined in the SJ/T 11363-2006 standard.