Global Website         News         Investor Relations         Careers         Contact Us

Micro DC-DC Converter

 

Murata's micro DC-DC converters are small power modules that utilize a unique ferrite substrate with an embedded power inductor, and incorporate the I/O capacitors onto the same package. Ultra-compact size and superior noise suppression make these devices ideal for cellular and smart phones and tablets, wearable devices, communication applications, and portable products.

Items 51 to 78 of 78 total

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. LXDC2MB15G-456
    LXDC2MB15G-456

    DC/DC 5.5V Input, 1.0-3.3V Output, 2.0mm X 1.6mm 1.0mm(Height) ...details


    Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1.5 0.05 84 -40 to 85
  2. LXDC2HL15A-051
    LXDC2HL15A-051

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.1mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.9 SMT 2.3 to 5.5 1.5 0.6 83 -40 to 85
  3. LXDC2HN15A-126
    LXDC2HN15A-126

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.9 SMT 2.3 to 5.5 1.5 0.6 83 -40 to 85
  4. LXDC2HN15F-231
    LXDC2HN15F-231

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.3mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.9 SMT 2.3 to 5.5 1.5 0.6 83 -40 to 85
  5. LXDC2HN1DF-242
    LXDC2HN1DF-242

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.3mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.81 SMT 2.3 to 5.5 1.35 0.6 82 -40 to 85
  6. LXDC2HL1DA-087
    LXDC2HL1DA-087

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.1mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.81 SMT 2.3 to 5.5 1.35 0.6 82 -40 to 85
  7. LXDC2UR12A-118
    LXDC2UR12A-118

    DC-DC 5.5V Input, 1.2-3.3V Output, 2.5mm X 2.3mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.72 SMT 2.7 to 5.5 1.2 0.6 82 -40 to 85
  8. LXDC2HL12G-302
    LXDC2HL12G-302

    DC/DC 5.5V Input, 1.0-2.5V Output, 2.5mm X 2.0mm 1.0mm(Height) ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.3 2.3 to 5.5 1.2 0.25 82 -40 to 85
  9. LXDC2HN1DA-133
    LXDC2HN1DA-133

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.81 SMT 2.3 to 5.5 1.35 0.6 82 -40 to 85
  10. LXDC2HL1CA-322
    LXDC2HL1CA-322

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.1mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.75 SMT 2.3 to 5.5 1.25 0.6 81 -40 to 85
  11. LXDC2HN13A-236
    LXDC2HN13A-236

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.78 SMT 2.3 to 5.5 1.3 0.6 81 -40 to 85
  12. LXDC2HN1CA-261
    LXDC2HN1CA-261

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.75 SMT 2.3 to 5.5 1.25 0.6 81 -40 to 85
  13. LXDC2HN13F-237
    LXDC2HN13F-237

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.3mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.78 SMT 2.3 to 5.5 1.3 0.6 81 -40 to 85
  14. LXDC2HN1CF-262
    LXDC2HN1CF-262

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.3mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.75 SMT 2.3 to 5.5 1.25 0.6 81 -40 to 85
  15. LXDC2HL13A-082
    LXDC2HL13A-082

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.1mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.78 SMT 2.3 to 5.5 1.3 0.6 81 -40 to 85
  16. LXDC2HN12F-162
    LXDC2HN12F-162

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.3mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.72 SMT 2.3 to 5.5 1.2 0.6 80 -40 to 85
  17. LXDC2MB12G-424
    LXDC2MB12G-424

    DC/DC 5.5V Input, 1.0-3.3V Output, 2.0mm X 1.6mm 1.0mm(Height) ...details


    Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1.2 0.05 80 -40 to 85
  18. LXDC2HL10G-301
    LXDC2HL10G-301

    DC/DC 5.5V Input, 1.0-2.5V Output, 2.5mm X 2.0mm 1.0mm(Height) ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.3 2.3 to 5.5 1 0.3 80 -40 to 85
  19. LXDC2HL12A-050
    LXDC2HL12A-050

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.1mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.72 SMT 2.3 to 5.5 1.2 0.6 80 -40 to 85
  20. LXDC2HN12A-099
    LXDC2HN12A-099

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.72 SMT 2.3 to 5.5 1.2 0.6 80 -40 to 85
  21. LXDC2HL11A-314
    LXDC2HL11A-314

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.1mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.66 SMT 2.3 to 5.5 1.1 0.6 79 -40 to 85
  22. LXDC2HN11A-214
    LXDC2HN11A-214

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.66 SMT 2.3 to 5.5 1.1 0.6 79 -40 to 85
  23. LXDC2HN11F-313
    LXDC2HN11F-313

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.3mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.66 SMT 2.3 to 5.5 1.1 0.6 79 -40 to 85
  24. LXDC2MB11G-423
    LXDC2MB11G-423

    DC/DC 5.5V Input, 1.0-3.3V Output, 2.0mm X 1.6mm 1.0mm(Height) ...details


    Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1.1 0.05 79 -40 to 85
  25. LXDC2HN10F-238
    LXDC2HN10F-238

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.3mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.6 SMT 2.3 to 5.5 1 0.6 78 -40 to 85
  26. LXDC2MB10G-454
    LXDC2MB10G-454

    DC/DC 5.5V Input, 1.0-3.3V Output, 2.0mm X 1.6mm 1.0mm(Height) ...details


    Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 0.05 78 -40 to 85
  27. LXDC2HL10A-080
    LXDC2HL10A-080

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.1mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.6 SMT 2.3 to 5.5 1 0.6 78 -40 to 85
  28. LXDC2HN10A-132
    LXDC2HN10A-132

    DC-DC 5.5V Input, 1.0-3.3V Output, 2.5mm X 2.0mm 1.2mm(height) ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.6 SMT 2.3 to 5.5 1 0.6 78 -40 to 85

Items 51 to 78 of 78 total

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction