Global Website         News         Investor Relations         Careers         Contact Us

LXDC2XQ18A-253

DC/DC 5.5V Input, 1.0-3.3V Output, 2.6mm X 2.8mm 1.14mm(Height)

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

LXDC2XQ18A-253

Technical Information

Input Voltage Range (V) 2.7 to 5.5
Dimensions (mm) 2.8x2.6x1.14
Efficiency (%) 90
Output Current (A) 1.5
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline Micro DC-DC Converters/Buck Type
Series Description Micro DC-DC Converters/Buck Type
Total Output Power (W) 2.7
Output Voltage 1 (V) 1.8