Global Website         News         Investor Relations         Careers         Contact Us

Isolated

  Murata provides a comprehensive array of Isolated DC-DC converters:
  • Single, dual, and triple output from 0.25 to 600 Watts.
  • Package styles include low power, encapsulated SIP, DIP, and SMD.
  • Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
  • Ratings from 0.25W to 600W; 0.02 to 50A; 1.2 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.

 

Items 151 to 200 of 1705 total

per page
Page:
  1. 2
  2. 3
  3. 4
  4. 5
  5. 6

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. ICH0141V1NTC
    ICH0141V1NTC

    12V, 41A, Single Output Isolated Half Brick DC-DC Converter, 9-36V Input Ran ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    500 1/2 Brick 9 to 36 12 41 93.9 -55 to 105
  2. PAH-28/16-D48PBH-C
    PAH-28/16-D48PBH-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85
  3. PAH-28/16-D48NBH-C
    PAH-28/16-D48NBH-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85
  4. PAH-28/16-D48PB-C
    PAH-28/16-D48PB-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85
  5. PAH-28/16-D48NB-C
    PAH-28/16-D48NB-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85
  6. ICQ0120V1PC
    ICQ0120V1PC

    12V, 20.5A, Single Output Isolated Quarter Brick DC-DC Converter, 9-36V Inpu ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    250 1/4 Brick 9 to 36 12 20.5 93 -40 to 105
  7. PAH-28/12.5-D48NB-C
    PAH-28/12.5-D48NB-C

    28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    350 1/2 Brick 36 to 75 28 12.5 93 -40 to 85
  8. MYBEA01210CZT
    MYBEA01210CZT

    Single Output Isolated, DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/8 Brick 18 to 36 12 10 93 -40 to 85
  9. UEE-12/12.5-D48NM-C
    UEE-12/12.5-D48NM-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85
  10. HPH-12/30-D48NB-C
    HPH-12/30-D48NB-C

    12V, 30A, Single Output Isolated DC/DC Converter, Low Profile Half-Brick, Ne ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    360 1/2 Brick 36 to 75 12 30 93 -40 to 85
  11. UEE-12/12.5-D48P-C
    UEE-12/12.5-D48P-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85
  12. MYBEB00520AZT
    MYBEB00520AZT

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    100 1/8 Brick 36 to 75 5 20 93 -40 to 85
  13. PAH-28/12.5-D48PB-C
    PAH-28/12.5-D48PB-C

    28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    350 1/2 Brick 36 to 75 28 12.5 93 -40 to 85
  14. UEE-12/12.5-D48PB-C
    UEE-12/12.5-D48PB-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85
  15. UEE-12/12.5-D48N-C
    UEE-12/12.5-D48N-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85
  16. MYBEA01210CZTB
    MYBEA01210CZTB

    Single Output Isolated, DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/8 Brick 18 to 36 12 10 93 -40 to 85
  17. UEE-12/12.5-D48NB-C
    UEE-12/12.5-D48NB-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85
  18. HPH-12/30-D48N-C
    HPH-12/30-D48N-C

    12V, 30A, Single Output Isolated DC/DC Converter, Low Profile Half-Brick, Ne ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    360 1/2 Brick 36 to 75 12 30 93 -40 to 85
  19. UEE-12/12.5-D48PM-C
    UEE-12/12.5-D48PM-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85
  20. PAE-29/3-D48NB-C
    PAE-29/3-D48NB-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85
  21. PAH-28/12.5-D24PB-C
    PAH-28/12.5-D24PB-C

    28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 18-36V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    350 1/2 Brick 18 to 36 28 12.5 92.5 -40 to 85
  22. MYBSC0128CABT
    MYBSC0128CABT

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    100 1/16 Brick 36 to 75 12 8.3 92.5 -40 to 85
  23. PAQ-29/5-D48NB3-C
    PAQ-29/5-D48NB3-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85
  24. DBE0340V2NC
    DBE0340V2NC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  25. DVE0340V2PC
    DVE0340V2PC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  26. PAE-29/3-D48PB3-C
    PAE-29/3-D48PB3-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85
  27. MYBEA01212AZT
    MYBEA01212AZT

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    144 1/8 Brick 36 to 75 12 12 92.5 -40 to 85
  28. PAQ-29/5-D48N-C
    PAQ-29/5-D48N-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85
  29. PAQ-29/5-D48PB3-C
    PAQ-29/5-D48PB3-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85
  30. DBE0340V2NBC
    DBE0340V2NBC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  31. DVE0340V2NC
    DVE0340V2NC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  32. ULE-48/1.25-D48N-C
    ULE-48/1.25-D48N-C

    60 Watt, 48V Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    60 1/8 Brick 36 to 75 48 1.25 92.5 -40 to 85
  33. PAE-29/3-D48PB-C
    PAE-29/3-D48PB-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85
  34. PAE-29/3-D48N-C
    PAE-29/3-D48N-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85
  35. UEE-5/10-D48N-C
    UEE-5/10-D48N-C

    5V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input Volt ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    50 1/8 Brick 36 to 75 5 10 92.5 -40 to 85
  36. PAQ-29/5-D48P-C
    PAQ-29/5-D48P-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85
  37. DBE0340V2PC
    DBE0340V2PC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  38. PAE-29/3-D48P-C
    PAE-29/3-D48P-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85
  39. PAH-28/12.5-D24NB-C
    PAH-28/12.5-D24NB-C

    28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 18-36V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    350 1/2 Brick 18 to 36 28 12.5 92.5 -40 to 85
  40. MYBSC0128CAZT
    MYBSC0128CAZT

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    100 1/16 Brick 36 to 75 12 8.3 92.5 -40 to 85
  41. PAQ-29/5-D48NB-C
    PAQ-29/5-D48NB-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85
  42. DBE0340V2PBC
    DBE0340V2PBC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  43. DVE0340V2PBC
    DVE0340V2PBC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  44. MYBEA01212AZTB
    MYBEA01212AZTB

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    144 1/8 Brick 36 to 75 12 12 92.5 -40 to 85
  45. UEE-5/10-D48P-C
    UEE-5/10-D48P-C

    5V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input Volt ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    50 1/8 Brick 36 to 75 5 10 92.5 -40 to 85
  46. PAQ-29/5-D48PB-C
    PAQ-29/5-D48PB-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85
  47. ULE-48/1.25-D48P-C
    ULE-48/1.25-D48P-C

    60 Watt, 48V Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    60 1/8 Brick 36 to 75 48 1.25 92.5 -40 to 85
  48. PAE-29/3-D48NB3-C
    PAE-29/3-D48NB3-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85
  49. DVE0340V2NBC
    DVE0340V2NBC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85
  50. UVQ-48/2.5-D48PB9-C
    UVQ-48/2.5-D48PB9-C

    48V, 2.5A, Single Output Isolated 1/4 Brick DC/DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/4 Brick 36 to 75 48 2.5 92.3 -40 to 85

Items 151 to 200 of 1705 total

per page
Page:
  1. 2
  2. 3
  3. 4
  4. 5
  5. 6

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction