Isolated
![]() |
Murata provides a comprehensive array of Isolated DC-DC converters:
|
-
MTU1S0515MC15V 66mA, 1W Single Output 1KVDC Isolation, DC/DC Converter, Miniture SMD, 4 ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.066 87 -40 to 85 
-
NKE1215DC15V 66mA, 1W Single Output 1KVDC Isolation, DC/DC Converter, DIP8, 10.8V-13. ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.066 81 -40 to 85 
-
NKE1215SC15V 66mA, 1W Single Output 1KVDC Isolation, DC/DC Converter, SIP4, 10.8V-13. ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.066 81 -40 to 85 
-
NME0515DCIsolated 1W Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 4.5 to 5.5 15 0.066 80 
-
NME2415SCIsolated 1W Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 21.6 to 26.4 15 0.066 80 
-
NME0515SCIsolated 1W Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 4.5 to 5.5 15 0.066 80 
-
NME2415DCIsolated 1W Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 21.6 to 26.4 15 0.066 80 
-
NTE0515MC-R15V 66mA, SMD, single output Isolated DC/DC Converter, 4.5-5.5V input, Tape ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.066 78 -40 to 85 
-
NKE0515DC15V 66mA, 1W Single Output 1KVDC Isolation, DC/DC Converter, DIP8, 4.5V-5.5V ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.066 78 -40 to 85 
-
NTE0515MC15V 66mA, SMD, single output Isolated DC/DC Converter, 4.5-5.5V input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.066 78 -40 to 85 
-
MEJ1S2415SC15V 66mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 21.6-26. ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 15 0.066 78 -40 to 85 
-
NKE0515SC15V 66mA, 1W Single Output 1KVDC Isolation, DC/DC Converter, SIP4, 4.5V-5.5V ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.066 78 -40 to 85 
-
MEJ1S1215SC15V 66mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 10.8-13. ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.066 77 -40 to 85 
-
NTE0315MC-R15V 66mA, SMD, single output Isolated DC/DC Converter, 2.97-3.63V input, Tap ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 2.97 to 3.63 15 0.066 77 -40 to 85 
-
NKE0315DC15V 66mA, 1W Single Output 1KVDC Isolation, DC/DC Converter, DIP8, 2.97V-3.6 ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 2.97 to 3.63 15 0.066 77 -40 to 85 
-
NTE0315MC15V 66mA, SMD, single output Isolated DC/DC Converter, 2.97-3.63V input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 2.97 to 3.63 15 0.066 77 -40 to 85 
-
MEJ1S1515SC15V 66mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 13.5-16. ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.066 76.5 -40 to 85 
-
NME1215SCIsolated 1W Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 10.8 to 13.2 15 0.066 75 
-
NTE1215MC15V 66mA, SMD, single output Isolated DC/DC Converter, 10.8-13.2V input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.066 75 -40 to 85 
-
MEJ1S0515SC15V 66mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 4.5-5.5V ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.066 75 -40 to 85 
-
NTE1215MC-R15V 66mA, SMD, single output Isolated DC/DC Converter, 10.8-13.2V input, Tap ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.066 75 -40 to 85 
-
NME1215DCIsolated 1W Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 10.8 to 13.2 15 0.066 75 
-
NMJ1215SAC5.2KVDV, 15V 66mA, Single Output Isolated DC/DC Converter, 10.8-13.2V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.066 74 -40 to 60 
-
NMJ0515SAC5.2KVDV, 15V 66mA, Single Output Isolated DC/DC Converter, 4.5-5.5V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.066 71 -40 to 60 
-
NMF2415DCIsolated 1W Regulated Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 22.8 to 25.2 15 0.066 62 0 to 70 
-
NMF1215DCIsolated 1W Regulated Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 11.4 to 12.6 15 0.066 62 0 to 70 
-
NMF0515DCIsolated 1W Regulated Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.75 to 5.25 15 0.066 62 0 to 70 
-
NMF2415SCIsolated 1W Regulated Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 22.8 to 25.2 15 0.066 62 0 to 70 
-
NMF1215SCIsolated 1W Regulated Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 11.4 to 12.6 15 0.066 62 0 to 70 
-
NMF0515SCIsolated 1W Regulated Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.75 to 5.25 15 0.066 62 0 to 70 









