Isolated
![]() |
Murata provides a comprehensive array of Isolated DC-DC converters:
|
-
CME0512SC12V 63mA, Isolated 0.75W Single Output 1kVDC, DC/DC Converters, 4.5-5.5V Inp ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 0.75 4.5 to 5.5 12 0.063 77 -40 to 85 
-
PWR1304AC5V input, 12V bipolar output, 1.5 Watts Unregulated High Isolation DIP DC/DC ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1.5 4.5 to 5.5 12 0.063 -12 -0.063 75 
-
CME0512S3C12V 63mA, Isolated 0.75W Single Output 3kVDC, DC/DC Converters, 4.5-5.5V Inp ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 0.75 4.5 to 5.5 12 0.063 75 -40 to 85 









