Isolated
![]() |
Murata provides a comprehensive array of Isolated DC-DC converters:
|
-
MGJ6T24F24MC24V, Isolated 6W Triple Output, DC/DC Converters, 18-36V Input. ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Effici
ency (%)Operating Temp. Range (C) Status 6 18 to 36 24 0.0625 24 0.0625 24 0.125 82 -40 to 105 
-
MGJ6T12F24MC24V, Isolated 6W Triple Output, DC/DC Converters, 9-18V Input. ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Effici
ency (%)Operating Temp. Range (C) Status 6 9 to 18 24 0.0625 24 0.0625 24 0.125 81 -40 to 105 









