Global Website         News         Investor Relations         Careers         Contact Us

Isolated

  Murata provides a comprehensive array of Isolated DC-DC converters:
  • Single, dual, and triple output from 0.25 to 600 Watts.
  • Package styles include low power, encapsulated SIP, DIP, and SMD.
  • Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
  • Ratings from 0.25W to 600W; 0.02 to 50A; 1.2 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.

 

26 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. MEA1D2409SC
    MEA1D2409SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 21.6 to 26.4 9 0.056 -9 -0.056 87.5 -40 to 85
  2. MEA1D1509DC
    MEA1D1509DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 13.5 to 16.5 9 0.056 -9 -0.056 87 -40 to 85
  3. MEV1D1509SC
    MEV1D1509SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 13.5 to 16.5 9 0.056 -9 -0.056 87 -40 to 85
  4. MEV1D1509DC
    MEV1D1509DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 13.5 to 16.5 9 0.056 -9 -0.056 87 -40 to 85
  5. MEV1D0509SC
    MEV1D0509SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 9 0.056 -9 -0.056 87 -40 to 85
  6. MEV1D0509DC
    MEV1D0509DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 9 0.056 -9 -0.056 87 -40 to 85
  7. MEA1D1509SC
    MEA1D1509SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 13.5 to 16.5 9 0.056 -9 -0.056 87 -40 to 85
  8. MEV1D1209SC
    MEV1D1209SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 10.8 to 13.2 9 0.056 -9 -0.056 87 -40 to 85
  9. MEV1D1209DC
    MEV1D1209DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 10.8 to 13.2 9 0.056 -9 -0.056 87 -40 to 85
  10. MEA1D2409DC
    MEA1D2409DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 21.6 to 26.4 9 0.056 -9 -0.056 87 -40 to 85
  11. MTU1D1209MC
    MTU1D1209MC

    ±9V ±56mA, 1W Dual Output 1KVDC Isolation DC/DC Converter, 10.8V-13.2V ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 10.8 to 13.2 9 0.056 -9 -0.056 87 -40 to 85
  12. MEA1D0509DC
    MEA1D0509DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 9 0.056 -9 -0.056 86.7 -40 to 85
  13. MEA1D1209DC
    MEA1D1209DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 10.8 to 13.2 9 0.056 -9 -0.056 86.5 -40 to 85
  14. MEA1D1209SC
    MEA1D1209SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 10.8 to 13.2 9 0.056 -9 -0.056 86.5 -40 to 85
  15. MEA1D0509SC
    MEA1D0509SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 9 0.056 -9 -0.056 86.5 -40 to 85
  16. MTU1D0509MC
    MTU1D0509MC

    ±9V ±56mA, 1W Dual Output 1KVDC Isolation DC/DC Converter, 4.5V-5.5V In ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 9 0.056 -9 -0.056 86 -40 to 85
  17. MEV1D2409SC
    MEV1D2409SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 21.6 to 26.4 9 0.056 -9 -0.056 86 -40 to 85
  18. MEV1D2409DC
    MEV1D2409DC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 21.6 to 26.4 9 0.056 -9 -0.056 86 -40 to 85
  19. MEV1D4809SC
    MEV1D4809SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 43.2 to 52.8 9 0.056 -9 -0.056 83 -40 to 85
  20. MEA1D4809SC
    MEA1D4809SC

    ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 43.2 to 52.8 9 0.056 -9 -0.056 82 -40 to 85
  21. NKA1209SC
    NKA1209SC

    Isolated Sub-Miniature 1W Dual Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 10.8 to 13.2 9 0.056 -9 -0.056 79 -40 to 85
  22. NKA1209DC
    NKA1209DC

    Isolated Sub-Miniature 1W Dual Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 10.8 to 13.2 9 0.056 -9 -0.056 79 -40 to 85
  23. NKA0509SC
    NKA0509SC

    Isolated Sub-Miniature 1W Dual Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 9 0.056 -9 -0.056 76 -40 to 85
  24. NKA0509DC
    NKA0509DC

    Isolated Sub-Miniature 1W Dual Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 9 0.056 -9 -0.056 76 -40 to 85
  25. NKA0309DC
    NKA0309DC

    Isolated Sub-Miniature 1W Dual Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 2.97 to 3.63 9 0.056 -9 -0.056 75 -40 to 85
  26. NKA0309SC
    NKA0309SC

    Isolated Sub-Miniature 1W Dual Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 2.97 to 3.63 9 0.056 -9 -0.056 75 -40 to 85

26 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction