Isolated
![]() |
Murata provides a comprehensive array of Isolated DC-DC converters:
|
-
NTV1209MC3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 79 -40 to 85 
-
NTV1209MC-R3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 79 -40 to 85 
-
MEJ1D2409SC±9V ±55mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 21.6- ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 9 0.055 -9 -0.055 78 -40 to 85 
-
MEJ1D1209SC±9V ±55mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 10.8- ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 77 -40 to 85 
-
NTV0509MC3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 77 -40 to 85 
-
NTV0509MC-R3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 77 -40 to 85 
-
MEJ1D1509SC±9V ±55mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 13.5- ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 9 0.055 -9 -0.055 76.5 -40 to 85 
-
NMV0509DC±9V ±55mA, Isolated 1W single Output DC/DC Converter, 4.5-9V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 76 -40 to 85 
-
NMV0509SC±9V ±55mA, Isolated 1W single Output DC/DC Converter, 4.5-9V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 76 -40 to 85 
-
NMA0509DCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 4.5 to 5.5 9 0.055 -9 -0.055 75 
-
NTA0309MCIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 2.97 to 3.63 9 0.055 -9 -0.055 75 -40 to 85 
-
NTA0509MC-RIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 75 -40 to 85 
-
NMA0509SCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 4.5 to 5.5 9 0.055 -9 -0.055 75 
-
NTA0309MC-RIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 2.97 to 3.63 9 0.055 -9 -0.055 75 -40 to 85 
-
NTA0509MCIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 75 -40 to 85 
-
NTA1209MC-RIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 74 -40 to 85 
-
MEJ1D0509SC±9V ±55mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 4.5-5 ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 74 -40 to 85 
-
NMA1209SCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 10.8 to 13.2 9 0.055 -9 -0.055 74 
-
NMV1209DC±9V ±55mA, Isolated 1W single Output DC/DC Converter, 10.8-13.2V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 74 -40 to 85 
-
NMV1209SC±9V ±55mA, Isolated 1W single Output DC/DC Converter, 10.8-13.2V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 74 -40 to 85 
-
NTA1209MCIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 74 -40 to 85 
-
NMA1209DCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 10.8 to 13.2 9 0.055 -9 -0.055 74 
-
NMJ0509SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 9 0.055 -9 -0.055 70 -40 to 60 
-
NMJ1209SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 9 0.055 -9 -0.055 65 -40 to 60 









