Isolated
![]() |
Murata provides a comprehensive array of Isolated DC-DC converters:
|
-
PWR1311AC12V input, 15V bipolar output, 1.5 Watts Unregulated High Isolation DIP DC/D ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1.5 10.8 to 13.2 15 0.05 -15 -0.05 75 
-
PWR1317AC15V input, 15V bipolar output, 1.5 Watts Unregulated High Isolation DIP DC/D ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1.5 13.5 to 16.5 15 0.05 -15 -0.05 75 
-
MGJ1D121505MPC15V/-5V, 50mA/50mA, Isolated 1W Dual Output, DC/DC Converters, 10.8-13.2V In ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.05 -5 0.05 71.5 -40 to 105 
-
LME1205SCIsolated 250mW Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 0.25 10.8 to 13.2 5 0.05 70 0 to 70 
-
LME0505SCIsolated 250mW Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 0.25 4.5 to 5.5 5 0.05 70 0 to 70 
-
LME0305SCIsolated 250mW, 5Vout and 3.3Vin Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 0.25 2.97 to 3.63 5 0.05 70 
-
LME1205DCIsolated 250mW Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 0.25 10.8 to 13.2 5 0.05 70 0 to 70 
-
LME0505DCIsolated 250mW Single Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Operating Temp. Range (C) Status 0.25 4.5 to 5.5 5 0.05 70 0 to 70 
-
MGJ1D151505MPC15V/-5V, 50mA/50mA, Isolated 1W Dual Output, DC/DC Converters, 13.5-16.5V In ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.05 -5 0.05 69 -40 to 105 
-
MGJ1D241505MPC15V/-5V, 50mA/50mA Isolated 1W Dual Output, DC/DC Converters, 21.6-26.4V Inp ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 15 0.05 -5 0.05 64 -40 to 105 
-
MGJ1D051505MPC15V/-5V, 50mA/50mA, Isolated 1W Dual Output, DC/DC Converters, 4.5-5.5V Inpu ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.05 -5 0.05 63.5 -40 to 105 









