Global Website         News         Investor Relations         Careers         Contact Us

Isolated

  Murata provides a comprehensive array of Isolated DC-DC converters:
  • Single, dual, and triple output from 0.25 to 600 Watts.
  • Package styles include low power, encapsulated SIP, DIP, and SMD.
  • Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
  • Ratings from 0.25W to 600W; 0.02 to 50A; 1.2 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.

 

1 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. MGJ1D051510MPC
    MGJ1D051510MPC

    15V/-10V, 40mA/40mA, Isolated 1W Dual Output, DC/DC Converters, 4.5-5.5V Inp ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1 4.5 to 5.5 15 0.04 -10 0.04 64 -40 to 105

1 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction