Isolated
![]() |
Murata provides a comprehensive array of Isolated DC-DC converters:
|
-
MEV1D1515SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.033 -15 -0.033 90.5 -40 to 85 
-
MEV1D1515DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.033 -15 -0.033 90.5 -40 to 85 
-
MEA1D1515SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.033 -15 -0.033 89.5 -40 to 85 
-
MEA1D1515DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.033 -15 -0.033 89.5 -40 to 85 
-
MEV1D1215SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 88.5 -40 to 85 
-
MEV1D1215DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 88.5 -40 to 85 
-
MEA1D2415SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 15 0.033 -15 -0.033 88.5 -40 to 85 
-
MEA1D1215SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 88 -40 to 85 
-
MEV1D0515SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 88 -40 to 85 
-
MEV1D0515DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 88 -40 to 85 
-
MTU1D0515MC±15V ±33mA, 1W Dual Output 1KVDC Isolation DC/DC Converter, 4.5V-5.5V Inp ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 88 -40 to 85 
-
MEA1D2415DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 15 0.033 -15 -0.033 88 -40 to 85 
-
MEV1D2415SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 15 0.033 -15 -0.033 88 -40 to 85 
-
MEA1D1215DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 88 -40 to 85 
-
MTU1D1215MC±15V ±33mA, 1W Dual Output 1KVDC Isolation DC/DC Converter, 10.8V-13.2V I ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 88 -40 to 85 
-
MEA1D0515DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 87.5 -40 to 85 
-
MEV1D2415DC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 15 0.033 -15 -0.033 87.5 -40 to 85 
-
MEA1D0515SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 87 -40 to 85 
-
MEV1D4815SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 43.2 to 52.8 15 0.033 -15 -0.033 85 -40 to 85 
-
MEA1D4815SC...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 43.2 to 52.8 15 0.033 -15 -0.033 83.5 -40 to 85 
-
NTV1215MC-R3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 82 -40 to 85 
-
NKA1215DCIsolated Sub-Miniature 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 82 -40 to 85 
-
NTV1215MC3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 82 -40 to 85 
-
NKA1215SCIsolated Sub-Miniature 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 82 -40 to 85 
-
NMA1515SCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 13.5 to 16.5 15 0.033 80 
-
NTV0515MC-R3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 80 -40 to 85 
-
NMA1515DCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
ency (%)Status 1 13.5 to 16.5 15 0.033 80 
-
NTV0515MC3kVDC Isolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 80 -40 to 85 
-
NKA0315SCIsolated Sub-Miniature 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 2.97 to 3.63 15 0.033 -15 -0.033 79 -40 to 85 
-
NMV0515DC±15V ±33mA, Isolated 1W single Output DC/DC Converter, 4.5-9V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 79 -40 to 85 
-
NKA0515DCIsolated Sub-Miniature 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 79 -40 to 85 
-
NKA0315DCIsolated Sub-Miniature 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 2.97 to 3.63 15 0.033 -15 -0.033 79 -40 to 85 
-
NMV0515SC±15V ±33mA, Isolated 1W single Output DC/DC Converter, 4.5-9V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 79 -40 to 85 
-
NKA0515SCIsolated Sub-Miniature 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 79 -40 to 85 
-
MEJ1D2415SC±15V ±33mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 21.6 ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 21.6 to 26.4 15 0.033 -15 -0.033 78.5 -40 to 85 
-
NMA0515DCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 4.5 to 5.5 15 0.033 -15 -0.033 78 
-
NTA0515MCIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 78 -40 to 85 
-
NMA0515SCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 4.5 to 5.5 15 0.033 -15 -0.033 78 
-
NTA0515MC-RIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 78 -40 to 85 
-
NMV1515SC±15V ±33mA, Isolated 1W single Output DC/DC Converter, 13.5-16.5V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.033 -15 -0.033 77 -40 to 85 
-
MEJ1D1215SC±15V ±33mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 10.8 ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 77 -40 to 85 
-
NTA0315MCIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 77 -40 to 85 
-
NTA0315MC-RIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 4.5 to 5.5 15 0.033 -15 -0.033 77 -40 to 85 
-
MEJ1D1515SC±15V ±33mA, Isolated 1W Single/Dual Output 5.2KVDC ,DC/DC Converters, 13.5 ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 13.5 to 16.5 15 0.033 -15 -0.033 76.5 -40 to 85 
-
NTA1215MCIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 76 -40 to 85 
-
NMV1215DC±15V ±33mA, Isolated 1W single Output DC/DC Converter, 10.8-13.2V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 76 -40 to 85 
-
NMA1215SCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 10.8 to 13.2 15 0.033 -15 -0.033 76 
-
NTA1215MC-RIsolated 1W Dual Output SM DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 76 -40 to 85 
-
NMV1215SC±15V ±33mA, Isolated 1W single Output DC/DC Converter, 10.8-13.2V Input ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Operating Temp. Range (C) Status 1 10.8 to 13.2 15 0.033 -15 -0.033 76 -40 to 85 
-
NMA1215DCIsolated 1W Dual Output DC/DC Converters ...details
- Datasheet (pdf)
- Stock Check (Where to Buy)
- Contact Us
select to compare
Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
ency (%)Status 1 10.8 to 13.2 15 0.033 -15 -0.033 76 









