Global Website         News         Investor Relations         Careers         Contact Us

Isolated

  Murata provides a comprehensive array of Isolated DC-DC converters:
  • Single, dual, and triple output from 0.25 to 600 Watts.
  • Package styles include low power, encapsulated SIP, DIP, and SMD.
  • Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
  • Ratings from 0.25W to 600W; 0.02 to 50A; 1.2 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.

 

4 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. LME0509DC
    LME0509DC

    Isolated 250mW Single Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.25 4.5 to 5.5 9 0.028 75 0 to 70
  2. LME1209SC
    LME1209SC

    Isolated 250mW Single Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.25 10.8 to 13.2 9 0.028 75 0 to 70
  3. LME0509SC
    LME0509SC

    Isolated 250mW Single Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.25 4.5 to 5.5 9 0.028 75 0 to 70
  4. LME1209DC
    LME1209DC

    Isolated 250mW Single Output DC/DC Converters ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    0.25 10.8 to 13.2 9 0.028 75 0 to 70

4 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction