Global Website         News         Investor Relations         Careers         Contact Us

Isolated

  Murata provides a comprehensive array of Isolated DC-DC converters:
  • Single, dual, and triple output from 0.25 to 450 Watts.
  • Package styles include low power, encapsulated SIP, DIP, and SMD.
  • Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
  • Ratings from 0.25W to 450W; 0.02 to 50A; 1.2 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.

 

19 Item(s)

per page

Add to Compare List by selecting two to five items from the list.

Set Ascending Direction
  1. UEE-5/30-D48PB-C
    UEE-5/30-D48PB-C 5V, 30A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input Rang ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    150 1/8 Brick 36 to 75 5 30 92 -40 to 85
  2. BWR-5/6-3.3/7-D48-C
    BWR-5/6-3.3/7-D48-C 5V/3.3V, 33 Watt, Dual-Output, Isolated DC/DC Converter with 36-75V Input Ra ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    33 2 x 2 36 to 75 5 6 3.3 7 88 -40 to 60
  3. BWR-5/6-3.3/7-D24L1-C
    BWR-5/6-3.3/7-D24L1-C 5V/3.3V, 33 Watt, Dual-Output, Isolated DC/DC Converter with 18-36V Input Ra ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    33 2 x 2 18 to 36 5 6 3.3 7 88 -40 to 60
  4. SPM15-050-Q12-C
    SPM15-050-Q12-C 5V, 3A, Single Output Isolated 1"x1" DC-DC Converter, 9-36V Input Range, Thr ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    15 1 x 1 9 to 36 5 3 88 -40 to 85
  5. BWR-5/6-3.3/7-D24-C
    BWR-5/6-3.3/7-D24-C 5V/3.3V, 33 Watt, Dual-Output, Isolated DC/DC Converter with 18-36V Input Ra ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    33 2 x 2 18 to 36 5 6 3.3 7 88 -40 to 60
  6. BWR-5/6-3.3/7-D24L2-C
    BWR-5/6-3.3/7-D24L2-C 5V/3.3V, 33 Watt, Dual-Output, Isolated DC/DC Converter with 18-36V Input Ra ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    33 2 x 2 18 to 36 5 6 3.3 7 88 -40 to 60
  7. BWR-5/6-3.3/7-D12-C
    BWR-5/6-3.3/7-D12-C 5V/3.3V, 33 Watt, Dual-Output, Isolated DC/DC Converter with 10-18V Input Ra ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    33 2 x 2 10 to 18 5 6 3.3 7 86 -40 to 60
  8. DWR-5/2.65-3.3/3-D12L1-C
    DWR-5/2.65-3.3/3-D12L1-C 5V/3.3V, 15 Watt, Dual-Output, Isolated DC/DC Converter with 10-18V Input Ra ...details

    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    15 1 x 2 10 to 18 5 2.65 3.3 3 86 -40 to 60
  9. NMD050515SC
    NMD050515SC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 4.5 to 5.5 5 0.1 15 0.034 80
  10. NMD120515SC
    NMD120515SC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 10.8 to 13.2 5 0.1 15 0.034 80
  11. NMD050509SC
    NMD050509SC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 4.5 to 5.5 5 0.1 9 0.056 80
  12. NMD120512SC
    NMD120512SC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 10.8 to 13.2 5 0.1 12 0.042 80
  13. NMD120509DC
    NMD120509DC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 10.8 to 13.2 5 0.1 9 0.056 80
  14. NMD050512SC
    NMD050512SC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 4.5 to 5.5 5 0.1 12 0.042 80
  15. NMD120515DC
    NMD120515DC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 10.8 to 13.2 5 0.1 15 0.034 80
  16. NMD050509DC
    NMD050509DC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 4.5 to 5.5 5 0.1 9 0.056 80
  17. NMD120509SC
    NMD120509SC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 10.8 to 13.2 5 0.1 9 0.056 80
  18. NMD050505DC
    NMD050505DC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 4.5 to 5.5 5 0.1 5 0.1 70
  19. NMD050505SC
    NMD050505SC Isolated 1W Twin Output DC/DC Converters ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%)
    1 4.5 to 5.5 5 0.1 5 0.1 70

19 Item(s)

per page

Add to Compare List by selecting two to five items from the list.

Set Ascending Direction