Global Website         News         Investor Relations         Careers         Contact Us

Open Frame 1U

 

Murata’s open frame power supply design is an AC-DC switching converter module with a global standard 2 x 4 or 3 x 5 inch footprint, with a 1U height. Designed with advanced, in house components and unique circuit technologies, our 1U open frame products are small, light, highly efficient and reliable solutions for industrial, telecom, and medical applications In addition to the various wattage ratings and output voltages, we can quickly develop semi-custom solutions to meet your specific design requirements.

22 Item(s)

per page

Add to Compare List by selecting two to five items from the list.

Set Ascending Direction
  1. MVAC400-48AFD
    MVAC400-48AFD 50V, 12Vaux, 5VSB, 400W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    400 90 to 264 50 8 12 1 5 2 94 -10 to 50
  2. MVAC250-48F
    MVAC250-48F 50V, 12Vaux, 250W, 3" x 5" 1U High Density AC-DC Power Supply with 90-264Vac ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    250 90 to 264 50 5 12 1 94 -10 to 50
  3. MVAC250-48AFD
    MVAC250-48AFD 50V, 12Vaux, 5VSB, 250W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    250 90 to 264 50 5 12 1 5 2 94 -10 to 50
  4. MVAC400-48AF
    MVAC400-48AF 50V, 12Vaux, 5VSB, 400W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    400 90 to 264 50 8 12 1 5 2 94 -10 to 50
  5. MVAC400-12AF
    MVAC400-12AF 12V, 12Vaux, 5VSB, 400W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    400 90 to 264 12 33.3 12 1 5 2 93 -10 to 50
  6. MVAC250-24AFD
    MVAC250-24AFD 24V, 12Vaux, 5VSB, 250W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    250 90 to 264 24 10.4 12 1 5 2 93 -10 to 50
  7. MVAC400-12AFD
    MVAC400-12AFD 12V, 12Vaux, 5VSB, 400W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    400 90 to 264 12 33.3 12 1 5 2 93 -10 to 50
  8. MVAC400-24AF
    MVAC400-24AF 24V, 12Vaux, 5VSB, 400W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    400 90 to 264 24 16.7 12 1 5 2 93 -10 to 50
  9. MVAC250-12F
    MVAC250-12F 12V, 12Vaux, 250W, 3" x 5" 1U High Density AC-DC Power Supply with 90-264Vac ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    250 90 to 264 12 20.8 12 1 93 -10 to 50
  10. MVAC400-24AFD
    MVAC400-24AFD 24V, 12Vaux, 5VSB, 400W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    400 90 to 264 24 16.7 12 1 5 2 93 -10 to 50
  11. MVAC250-12AFD
    MVAC250-12AFD 12V, 12Vaux, 5VSB, 250W, 3" x 5" 1U High Density AC-DC Power Supply with 90- ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Output Voltage 3 (V) Output Current 3 (A) Efficiency (%) Operating Temp. Range (C)
    250 90 to 264 12 20.8 12 1 5 2 93 -10 to 50
  12. MVAC250-24F
    MVAC250-24F 24V, 12Vaux, 250W, 3" x 5" 1U High Density AC-DC Power Supply with 90-264Vac ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Efficiency (%) Operating Temp. Range (C)
    250 90 to 264 24 10.4 12 1 93 -10 to 50
  13. MVAB120-48
    MVAB120-48 48V, 120W, 2'' x 4'' 1U High Density AC/DC Power Supply with 90-264Vac input ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    120 90 to 264 48 2.5 91 -10 to 50
  14. MVAB120-24
    MVAB120-24 24V, 120W, 2'' x 4'' 1U High Density AC/DC Power Supply with 90-264Vac input ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    120 90 to 264 24 5 90 -10 to 50
  15. MVAD065-48
    MVAD065-48 48V, 65W, 2'' x 4'' 1U Convection Cooled AC-DC Power Supply with 90-264Vac i ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    65 90 to 264 48 1.36 90 -10 to 50
  16. MVAD040-48
    MVAD040-48 48V, 40W, 2'' x 4'' 1U Convection Cooled AC-DC Power Supply with 90-264Vac i ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    40 90 to 264 48 0.84 89 -10 to 50
  17. MVAD065-24
    MVAD065-24 24V, 65W, 2'' x 4'' 1U Convection Cooled AC-DC Power Supply with 90-264Vac i ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    65 90 to 264 24 2.71 89 -10 to 50
  18. MVAB120-12-01
    MVAB120-12-01 12V, 120W, 2'' x 4'' 1U High Density AC/DC Power Supply with 90-264Vac input ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    120 90 to 264 12 10 88 -10 to 50
  19. MVAD040-24
    MVAD040-24 24V, 40W, 2'' x 4'' 1U Convection Cooled AC-DC Power Supply with 90-264Vac i ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    40 90 to 264 24 1.67 88 -10 to 50
  20. MVAB120-12
    MVAB120-12 12V, 120W, 2'' x 4'' 1U High Density AC/DC Power Supply with 90-264Vac input ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    120 90 to 264 12 10 88 -10 to 50
  21. MVAD065-12
    MVAD065-12 12V, 60W, 2'' x 4'' 1U Convection Cooled AC-DC Power Supply with 90-264Vac i ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    60 90 to 264 12 5 88 -10 to 50
  22. MVAD040-12
    MVAD040-12 12V, 40W, 2'' x 4'' 1U Convection Cooled AC-DC Power Supply with 90-264Vac i ...details

    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Efficiency (%) Operating Temp. Range (C)
    40 90 to 264 12 3.34 87 -10 to 50

22 Item(s)

per page

Add to Compare List by selecting two to five items from the list.

Set Ascending Direction