MPA1962B-P
30-50V, 0.9A, 45W, LED lighting AC-DC power supply with 90-267Vac input, PWM
Explanation of Product Status 
Products under development
Please contact us for product availability and sample lead-time.
Product is in mass production. 
Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. 
Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. 
This product is particularly recommended among our products currently in production. 
It's new item.

Technical Information
| Total Output Power (W) | 45 |
|---|---|
| Input Voltage Range (V) | 90 to 267 |
| Output Voltage 1 (V) | 50 |
| Efficiency (%) | 87 |
| Operating Temp. Range (C) | -10 to 50 |
| Design Origin | Murata |
| Dimensions (inch) | 8.8 x 2.8 x 1.4 |
| Dimensions (mm) | 224 x 70 x 35 |
| Output Current (A) | 0.9 |
| Isolation (Vdc) | 1500 |
| Quality | PSE approved (EN61347-1, EN61347-2-13 under planning) |
| RoHS 6 | Yes |
| Series Headline | 30-50V, 0.9A, 45W, LED lighting AC-DC power supply with 90-267Vac input, PWM |
| Series Description | AC-DC LED Lighting |


