Global Website         News         Investor Relations         Careers         Contact Us

Power Products

Among the top suppliers of power electronics, Murata’s expanded range of AC-DC front-end power solutions and market leading offering of DC-DC converters have been designed into countless applications, including communications products and infrastructure equipment, industrial, video equipment, household information appliances, energy, lighting, healthcare equipment, and more.

To meet the world demands for efficient power, Murata can provide standard and custom products that use highly reliable, Murata-made components that make full use of advanced design and high-density packaging technology.

AC-DC Power Supplies

Our AC-DC power supply solutions can be designed to meet almost every conceivable application requirement in terms of power, performance, efficiency, communications, protection, size, approvals compliance, and cooling requirements.

1U Front End
The high efficiency and compact designs of our 1U offering make them ideally suited for length-limited applications and mid-plane design architectures.
Open Frame 1U
Murata’s open-frame 2 x 4 and 3 x 5 power supplies are designed with our own components and unique circuit technologies, for maximum efficiency and reliability.
LED Lighting
Murata’s power supply modules for LED lighting are developed for various interfaces such as PWM, DALI, and also UART, for BEMS and HEMS applications.
Enclosed Front-End 3 Phase AC-in
Enclosed Front-end 3 Phase AC-in power supplies are 96% Efficient at 3500/7000 watt, power factor corrected, three phase power converter for 230/480VAC lines.

DC-DC Converters

Our proven ability to blend circuit topologies and high-performance components with contemporary construction techniques has led to our premier position in the industry as the largest supplier of DC-DC converters. From standard models to modified products and complete custom designs, Murata’s DC/DC converters can meet the needs for miniaturization, low profile, high efficiency, power-saving, low noise designs for use in industrial and electronic equipment, telecom, medical, automotive, lighting, and more.

 
Non-Isolated
Fully compatible with DOSA PoL converters. Ratings from 0.59 to 15.5V; 1 to 16A.
Isolated
Encapsulated low power DIP, SIP, and SMD. Industry standard brick packages. Ratings from 0.25 to 600W; 0.02 to 50A; 1.2 to 54V.
Micro DC-DC
600mA and 3A Power modules with integrated power inductors and I/O capacitors deliver superior noise suppression.