Global Website         News         Investor Relations         Careers         Contact Us

PAH-28/16-D48NB-C

28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Range, Baseplate, Through-Hole, Negative Polarity

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

PAH-28/16-D48NB-C

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 2.4 x 0.5
Dimensions (mm) 58.42 x 60.96 x 12.70
Efficiency (%) 93.5
Form Factor 1/2 Brick
Output Current (A) 16
Input Current (mA) 80/9980
Isolation (Vdc) 2250
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline Isolated, 450 Watt, Half-Brick DC-DC Converter
Series Description For applications requiring improved electrical and thermal performance, consider Murata's new PAH series "half brick" DC-DC power converters. These compact modules measure 2.3" X 2.4" X 0.5" (58 X 61 X 12.7mm) and offer the industry-standard Half Brick footprint. The PAH Series is ideal for power amplifier applications, wireless networks, and telecom applications. The baseplate provides a means for conduction cooling in demanding thermal environment conditions. The module provides a 28Vdc (@16A) or 32Vdc (@14A) output and accepts a wide input voltage range of 32-75Vdc. The PAH topology offers high effi ciency (up to 93.5%), tight line and load regulation, low ripple/noise, and a fast dynamic load response. A single-board, highly optimized thermal design contributes to the superior thermal performance. These half-bricks provide output trim, sense pins, and primary side on/off control. Standard features also include input under-voltage shutdown, output over-voltage protection, output short-circuit/current limiting protection, and thermal shutdown.
Total Output Power (W) 450
Output Voltage 1 (V) 28
Input Voltage Nominal (V) 48