Global Website         News         Investor Relations         Careers         Contact Us

OKX-T/3-D12P-C

3A, 12V Input Non-Isolated DC/DC Converter, SIP, 8.3-13.8Vin, 0.7525 to 5.5Vout, Positive on/off control

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OKX-T/3-D12P-C

Technical Information

Input Voltage Range (V) 8.3 to 13.8
Design Origin Murata Power Solutions
Dimensions (inch) 0.50 x 2 x 0.37
Dimensions (mm) 10.16 x 22.86 x 7.163
Efficiency (%) 93
Package Style SIP
Output Current (A) 3
Input Current (mA) 40/1390
Operating Temp. Range (C) -40 to 85
Ripple Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline Adjustable 3-Amp SIP Non-Isolated DC/DC Converters
Series Description

The OKX-T/3-D12 series are miniature SIP nonisolated Point-of-Load (POL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance industry-standard specifi cations.

Applications include powering CPU’s, datacom/ telecom systems, programmable logic and mixed voltage systems. The wide input range is 8.3 to 13.8 Volts DC at 3 amps. Based on fi xed-frequency synchronous buck converter switching topology, the high power conversion effi cient Point of Load (PoL) module features programmable output voltage and On/Off control. These converters also include under voltage lock out (UVLO), output short circuit protection, over-current and over temperature protections. These units are designed to meet all standard UL/ EN/IEC 60950-1 safety certifi cations and RoHS-6 hazardous substance compliance.

Total Output Power (W) 15
Output Voltage 1 (V) Programmable / Range 0.7525 to 5.5
Input Voltage Nominal (V) 12