Global Website         News         Investor Relations         Careers         Contact Us

OKLP-X/35-W12-C

35A, 12V Input, Non-Isolated DC-DC Converter, SMT, 7-13.2Vin, 0.8-3.6Vout Recommended use with ZMDI ZSPM1035 single phase digital PWM IC - Learn More Today

  • Product Status: Recommended for new design-ins

OKLP-X/35-W12-C

Double click on above image to view full picture

Zoom Out
Zoom In

More Views

Technical Information

Input Voltage Range (V) 7 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 0.5 x 0.44
Dimensions (mm) 25.4 x 12.7 x 11.1
Efficiency (%) 94
Mounting Type Surface Mount
Output Current (A) 35
Input Current (mA) 12940
Operating Temp. Range (C) -20 to 70
Quality UL/IEC/EN60950-1 safety approvals.
RoHS 6 Yes
Series Headline Programmable Output 35-Amp SMT PoL
Series Description Power Block Recommended use with ZMDI ZSPM1035 single phase digital PWM IC - Learn More Today
Total Output Power (W) 82.5
Output Voltage 1 (V) Programmable / Range 0.8 to 3.6
Input Voltage Nominal (V) 12