Global Website         News         Investor Relations         Careers         Contact Us

OKL-T/6-W5P-C

6A, 5V Input Non-Isolated DC/DC Converter, SMT, 2.4-5.5Vin, 0.6 to 3.3Vout, Positive on/off control

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OKL-T/6-W5P-C

Technical Information

Input Voltage Range (V) 2.4 to 6
Design Origin Murata Power Solutions
Dimensions (inch) 0.48 x 0.48 x 0.283
Dimensions (mm) 12.2 x 12.2 x 7.2
Efficiency (%) 93.5
Mounting Type Surface Mount
Output Current (A) 6
Input Current (mA) 25/4240
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline Programmable Output 6-Amp iLGA SMT PoLs
Series Description The OKL-T/6-W5 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 2.4 to 6 Volts DC. Power output is 20 watts. Output voltage range of 0.6 to 3.3V.
Total Output Power (W) 19.8
Output Voltage 1 (V) Programmable / Range 0.6 to 3.3
Input Voltage Nominal (V) 5