Global Website         News         Investor Relations         Careers         Contact Us

OKL2-T/3-W12P-C

3A, 12V Input Non-Isolated DC/DC Converter, SMT, 4.5-14Vin, 0.591 to 5.5Vout, Positive on/off control & Seq/Track

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OKL2-T/3-W12P-C

Technical Information

Input Voltage Range (V) 4.5 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.48 x 0.48 x 0.25
Dimensions (mm) 12.2 x 12.2 x 6.35
Efficiency (%) 93
Mounting Type Surface Mount
Output Current (A) 3
Input Current (mA) 20/1340
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple Noise (mV pk-pk) 37
RoHS 6 Yes
Series Headline Programmable Output 3-Amp iLGA SMT PoLs
Series Description The UQQ series offers high output current (up to 25 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UQQ series delivers fixed DC output voltages up to 105 Watts (15V @ 7A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W) 15
Output Voltage 1 (V) Programmable / Range 0.591 to 5.5
Input Voltage Nominal (V) 12