Global Website         News         Investor Relations         Careers         Contact Us

OKI-78SR-12/1.0-W36-C

12V, 1 Amp, Single Output, Non-Isolated DC-DC Converter with 15-36V Input Voltage Range, SIP, Vertical Mount

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OKI-78SR-12/1.0-W36-C

Technical Information

Input Voltage Range (V) 15 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.41 x 0.65 x 0.30
Dimensions (mm) 10.4 x 16.5 x 7.62
Efficiency (%) 95.3
Mounting Type Vertical Mount Through Hole
Package Style Vertical SIP
Output Current (A) 1
Input Current (mA) 5/530
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline 3.3V, 5V, & 12V Output, High Efficiency, Synchronous Switching Regulators
Series Description 3.3V, 5V, & 12V Output, High Efficiency, Synchronous Switching Regulators
Total Output Power (W) 12
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 24