Global Website         News         Investor Relations         Careers         Contact Us

NTE1212MC

12V 83mA, SMD, single output Isolated DC/DC Converter, 10.8-13.2V input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NTE1212MC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.44 x 0.5 x 0.26
Dimensions (mm) 11.2 x 12.7 x 6.6
Efficiency (%) 74
Mounting Type Surface Mount
Output Current (A) 0.083
Input Current (mA) 113
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 7.5
Operating Temp. Range (C) -40 to 85
Ripple Noise (mV pk-pk) 39
RoHS 6 Yes
Series Headline Isolated 1W Single Output SM DC/DC Converters
Series Description The NTE series of miniature surface mounted DC/DC Converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The co-planarity of the pin positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 1
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 12